IESNA:LM-63-2002
[TEST]P942480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45937
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4190.4 4164.1 4109.2 4061.4 4049.5 4054.3 4068.6 4094.9 4118.7 4125.9
4128.3 4164.1 4238.1 4359.9 4562.9 4849.4 5198 5618.2 6155.4 6795.3
7521.2 8409.4 9486.3 10711.1 12029.1 13445 14803.6 15436.4 14509.9 11212.5
6100.5 1721.5 527.7 312.8 179.1 74 0
4190.4 4176.1 4118.7 4071 4059.1 4061.4 4075.8 4102 4123.5 4130.7
4135.5 4173.7 4245.3 4374.2 4572.4 4861.3 5214.7 5637.3 6188.9 6828.8
7578.5 8493 9612.8 10811.4 12153.3 13605 14934.9 15508 14364.3 10961.8
5816.4 1614.1 511 286.5 167.1 66.9 0
4190.4 4171.3 4116.4 4066.2 4044.7 4047.1 4054.3 4068.6 4078.2 4087.7
4102 4142.6 4219 4340.8 4541.4 4806.4 5145.5 5546.6 6064.7 6697.4
7487.8 8476.3 9636.7 10926 12263.1 13681.4 15020.9 15718.1 14870.5 11840.5
7029.3 2593 692.4 343.8 203 78.8 0
4190.4 4161.7 4109.2 4054.3 4025.6 4018.5 4023.2 4025.6 4025.6 4042.3
4066.2 4111.6 4188 4307.4 4479.3 4732.4 5069 5479.7 5997.9 6628.2
7483 8504.9 9808.6 11277 12781.3 14256.8 15634.5 16412.9 15983.1 13743.5
9436.1 4565.2 1375.3 501.4 243.5 76.4 0
4190.4 4161.7 4111.6 4054.3 4018.5 4011.3 4016.1 4016.1 4016.1 4035.2
4078.2 4118.7 4183.2 4285.9 4441.1 4675.1 5014.1 5436.7 5957.3 6621
7497.3 8664.9 10171.5 11955.1 13788.9 15431.6 16756.7 17597.2 17697.5 16551.4
13199.1 7939 3371.4 859.6 288.9 66.9 0
4190.4 4154.6 4104.4 4047.1 4008.9 4001.8 4008.9 4018.5 4018.5 4037.6
4082.9 4116.4 4166.5 4276.3 4441.1 4675.1 5004.6 5436.7 5966.8 6666.4
7580.9 8836.8 10522.5 12578.3 14665.1 16477.4 17804.9 18793.4 19399.9 19013.1
16479.8 11570.7 5541.8 1740.6 370.1 86 0
4190.4 4161.7 4109.2 4049.5 4011.3 4001.8 4006.5 4016.1 4016.1 4035.2
4078.2 4123.5 4188 4293 4455.4 4694.2 5028.5 5448.7 5974 6637.8
7514 8684 10197.8 11955.1 13769.8 15448.3 16833.1 17797.8 17926.7 16666
13502.3 8244.7 3240.1 835.7 241.2 64.5 0
4190.4 4166.5 4116.4 4056.7 4018.5 4008.9 4016.1 4023.2 4030.4 4049.5
4080.5 4130.7 4211.9 4333.6 4507.9 4749.1 5090.5 5506 6024.1 6673.6
7533.1 8617.1 9928 11358.2 12821.8 14299.8 15701.4 16486.9 15949.7 13850.9
9705.9 4665.5 1392 522.9 248.3 76.4 0
4190.4 4173.7 4121.1 4063.8 4032.8 4028 4037.6 4056.7 4073.4 4090.1
4111.6 4154.6 4238.1 4369.5 4565.2 4835.1 5171.7 5580 6091 6709.4
7492.5 8464.3 9603.3 10847.2 12146.1 13550.1 14930.2 15625 14894.4 12387.3
7826.8 3075.3 881.1 420.2 224.4 90.7 0
4190.4 4178.4 4123.5 4066.2 4040 4037.6 4054.3 4087.7 4116.4 4133.1
4149.8 4192.8 4271.6 4405.3 4610.6 4899.5 5252.9 5680.3 6205.6 6840.7
7576.1 8490.6 9543.6 10725.5 11981.4 13373.4 14698.6 15219.1 14235.4 11050.2
6055.2 1824.2 556.3 281.7 150.4 59.7 0
4190.4 4176.1 4123.5 4066.2 4040 4040 4056.7 4087.7 4118.7 4133.1
4147.4 4183.2 4264.4 4390.9 4593.9 4875.6 5226.6 5673.1 6200.8 6802.5
7526 8402.2 9450.4 10639.5 11838.1 13230.1 14584 15223.9 14392.9 11382.1
6449.1 2027.1 587.4 305.6 157.6 54.9 0
